??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22352.1008 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22352. - Threaded Lifting Pins, self-locking
Bill of material
22352.1008 Threaded Lifting Pin
BESTNR
Ref. No.
22352.1008
MAT
Material
Stainless steel
D1
Thread
M8
L1
12 mm
D2
-0.07
6.62 mm
D3
21.50 mm
L2
17.8 mm
L3
25.7 mm
L4
36 mm
L5
27.0 mm
L6
30.0 mm
L7
49 mm
L8
87.5 mm
L9
21.5 mm
L10
8 mm
F1
Carrying force
2.1 kN
F2
Carrying force
0.9 kN
F3
Carrying force
0.8 kN
AG
Locating Thread
M8 mm
TMAX
Temperature max.
250 °C
G
Weight
217 g
Embedded user actions